Material
GJL 250 annealed.
Show more
Show less
Angle plates without T-slots, grey cast iron
from
151,37 €
plus sales tax
plus shipping costs
Angle plates with T-slots, grey cast iron
from
2 089,06 €
plus sales tax
plus shipping costs
Description
Material
GJL 250 annealed.
On request
Other slot widths.
Drawing reference
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
unmachined faces: ±2 mm