Angle plate
with grid holes
GJL300
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Precision-machined support and clamping faces
- Compatible with basic elements with grid holes
€ 1.688,59
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Angle plate
Form
B
Version 1
with grid holes
Version 2
single sided
Body material
GJL300
B=Width
220
D1=Thread
M16
D=Reamed hole
16
H=Height
300
L=Length
300
N1=No. of grid holes
30
NB=No. across
4
NL=No. lengthwise
5
B2
90
B3
100
H1
30
H2
75
L2
250
L8
40
NB
4
NL
5
Description
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Grid spacing 50 ±0.02 mm.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with grid holes provide a quick and economic method of clamping workpieces with standardised clamping elements. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Ring bolts for hoisting are supplied.
Please order protection plugs to plug unused grid holes separately.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with grid holes provide a quick and economic method of clamping workpieces with standardised clamping elements. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Ring bolts for hoisting are supplied.
Please order protection plugs to plug unused grid holes separately.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw
2) hole for DIN 912 cap screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.