Angle plate
double sided
grey cast iron
- Base element for system setup
- Rough-machined clamping surfaces
- Precision-machined reference surface
3 733,03 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Angle plate
Version 1
double sided
Body material
grey cast iron
H=Height
603
L1=Length
512
L2=Width
510
A
55
C
150
D
30
D1
100
D2
630
E
40
E1
20
E2
53
H1
90
L
500
L3
200
L4
190
Description
Material
GJL 250
Version
Reference surfaces precision machined.
Note
Ring bolts for lifting are supplied. A cover prevents the cavities filling up with swarf.
Drawing reference
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
unmachined faces: ±2 mm
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.