EN
Choose your language
Designation
Clamp Strap
Version 1
relocatable
A=Total length
50
H=Thread
M08
B
12
C
14
D
16
E
9
F
19
G
12

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought