EN
Choose your language
Designation
Riser Block
Form
P
Body material
high carbon steel
A
100
B
90
C
50
D
17
E
40
F
M16
G
30
H
20
J
3
K
5
L
20
M
20
N
45
R
40

Description

Material
Carbon steel.
Version
Black oxidised.
Note
These riser blocks Form P are used together with clamping straps to clamp high workpieces.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought