Clamp Strap
double sided
- Two workpieces can be clamped simultaneously
- Can be used with self-aligning pads
- Flexible application
- For clamping any workpiece and component
€ 40,14
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Clamp Strap
Version 1
double sided
A=Total length
125
FS=Retaining force N
11300
H=Thread
M10
M=Tightening torque max. Nm
45
B
25
C
16
D
30
E
45
F
10
G
11
Description
Material
Carbon steel 1.0503.
Version
Tempered and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.