EN
Choose your language
Designation
Support Extension
Version 1
for clamp straps
Body material
high carbon steel
Component material
high carbon steel
Body colour
galvanised
D=Bore
13
H1=Thread length
39
H=Clamping range
8-30
B
30
D1
M10
D2
M05
D3
30
H2
8
H3
10
L
44
L1
30

Description

Material
Carbon steel.
Version
Body tempered and electro zinc-plated.
Support bolt tempered, grade 8.8.
Note
These adjustable heel supports consist of support plate, support bolt and fastening screws for the strap heel support.
Adjustable heel supports are used to increase the clamping height of the clamp strap assemblies.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range