EN
Choose your language
Designation
Hook Clamp
Form
B
Version 1
with protective insert
Body material
high carbon steel
Component material
polyacetal
D=Outside diameter
25
B
17
D1
10,5
D3
14
F max. kN
11,6
H
65,5
H1
32
H3
17
R
14
R1
32
R2
60

Description

Material
Carbon steel.
Soft pad POM or polyurethane 99 Shore A.
Version
Tempered and black oxidised.
Note
The pressed in plastic inserts offer optimal damage protection for sensitive workpiece faces.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought