Hook Clamp
with protective insert
high carbon steel
- Optimum protection against damage to sensitive workpiece surfaces
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
- Low space requirement
66,38 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Hook Clamp
Form
B
Version 1
with protective insert
Body material
high carbon steel
Component material
polyacetal
D=Outside diameter
25
B
17
D1
10,5
D3
14
F max. kN
11,6
H
65,5
H1
32
H3
17
R
14
R1
32
R2
60
Description
Material
Carbon steel.
Soft pad POM or polyurethane 99 Shore A.
Soft pad POM or polyurethane 99 Shore A.
Version
Tempered and black oxidised.
Note
The pressed in plastic inserts offer optimal damage protection for sensitive workpiece faces.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.