EN
Choose your language
Designation
Hook Clamp
Version 1
with collar
Body material
high carbon steel
Body surface finish
tempered, black oxidised
D1=Diameter
20
D=Thread
M08
F=Retaining force kN
8,77
H=Height
56
L1=Thread length
9
C
M06
D2
6
H1
60
H2
53
H3
10
L
11
L2
8
P
8
R
9
R1
20
T
17

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought