Clamping Hook Holder
high carbon steel
black
black oxidised
- For guiding hook clamp
- For raising hook clamp
- Clamping height adjustable
- Ground holder
33,00 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Clamping Hook Holder
Body material
high carbon steel
Body colour
black
Body surface finish
black oxidised
A=Hole spacing
24
B1=Width
7,6
B=Width
14
D1=Diameter
14
D2=Bore diameter 2
4,3
H1=Height
6
H=Height
16
L=Length
34
D
10
Description
Material
Carbon steel.
Version
Black oxidised.
Accessory
Hook clamps 04372.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.