Robust Jaw
flat
high carbon steel
- Workpiece clamping with positive down force
- Clamping jaws are rotatable (smooth and serrated)
- Clamping jaw case-hardened
- For high clamping forces
763,92 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Robust Jaw
Version 1
flat
Body material
high carbon steel
Component material
mild steel
Component surface finish
case-hardened
B3=T-slot width
32/36/42
F=Retaining force (kN)
50
M=Tightening torque (Nm)
160
SW=Key width
21
B
90
B1
38
F1 kN
7,5
H max.
91,5
H min.
74
H1
46
H2
40
L
256
L1
152
L2
34
S
12
S1
10
Description
Material
Body carbon steel.
Jaw plates mild steel.
Jaw plates mild steel.
Version
Body black oxidised.
Jaw plates case hardened.
Jaw plates case hardened.
Note
Both sides of the jaw plates can be used. Smooth side for machined faces, serrated side for rough faces. Two screws should be used to secure the robust side clamp to the machine table. Depending on the slot width, the screws for T-slots 07040 make suitable mounting screws. These must be ordered separately.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.