Material
Body ductile iron (SG iron).
Jaw hardened carbon steel.
Jaw hardened carbon steel.
Version
Painted black.
Jaw bright.
Jaw bright.
Show more
Show less
Side clamps, Form B
from
240,83 €
plus sales tax
plus shipping costs
Description
Material
Body ductile iron (SG iron).
Jaw hardened carbon steel.
Jaw hardened carbon steel.
Version
Painted black.
Jaw bright.
Jaw bright.
Note
The workpiece is clamped between side clamps and the side stops, simultaneously producing a positive down force.
Side clamps and stops are secured with DIN 912 cylinder screws. A secure clamping is ensured when side clamps and side stops are used together.
Form B:
2 conical seats and 2 spherical washers for M12 and M16 are supplied.
Side clamps and stops are secured with DIN 912 cylinder screws. A secure clamping is ensured when side clamps and side stops are used together.
Form B:
2 conical seats and 2 spherical washers for M12 and M16 are supplied.
Drawing reference
1) spherical washer set for M12 and M16
2) workpiece
2) workpiece