EN
Choose your language
Designation
Side Clamp
Body material
steel
Component material
steel
Body surface finish
black oxidised
Component surface finish
hardened
AD=Screw tightening torque
30
F=Retaining force N
22500
F1 (N)
4500

Description

Material
Body steel 1.1191.
Version
Black oxidised.
Centring bush hardened.
Note
The unit comprises of an adjustable side clamp and a side stop and are used to clamp workpieces with a simultaneous positive down force. The side clamp has two DIN 913 grub screws which can be set to prevent backward slippage during clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought