EN
Choose your language
Designation
Riser
Version 1
for power clamp
Version 2
long
Body material
high carbon steel
Body colour
black
Body surface finish
galvanised
B=Length/Width
48
D=Thread
M16
F=Retaining force kN
43
H=Height
70
L=Length/Width
155
D1
M08
L1
16
L2
145
Slot width
18

Description

Material
Carbon steel.
Version
Forged, black electro zinc-plated.
Application
The raiser is positioned and fastened to the machine table, the power clamp is then screwed onto the raiser.
By turning the adjustment screw on the power clamp, the height of the clamping arm can be infinitely adjusted and the workpiece clamped.
Advantages
- Other clamping heights can be achieved by mounting multiple risers one on the other.
- Infinite transition between clamping heights.
- Simple element assembly.
- For use in 12-28 mm T-slots or M10, M12, M16, M20 grid systems.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought