Catch Plate
adjustable
high carbon steel
black oxidised
- Ideal for flat workpieces
- Low height, no protruding edges
183,03 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Catch Plate
Form
B
Version 1
adjustable
Version 2
stepped
Body material
high carbon steel
Component material
high carbon steel
Body surface finish
black oxidised
Component surface finish
tempered, black oxidised
B=Width
40
H=Height
14
L=Length
115
R=Application
machined
B1
17
B2
26
Fastening type
elongated holes
H1
30
H2
13
J
13
L1
30
L2
17,5
Mounting/support surface
ground
Description
Material
Carbon steel.
Version
Body black oxidised.
Jaws tempered and black oxidised.
The contact face of the jaw plate is ground.
Jaws tempered and black oxidised.
The contact face of the jaw plate is ground.
Note
The adjustable stop is used together with the rack plate CL.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.