Rest And Seating Element
high carbon steel
- Sheath and contact faces ground
- Fastened with shoulder screw
- Repeatable positioning
- Tempered
- For supporting workpieces
39,99 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Rest And Seating Element
Body material
high carbon steel
A=Height
25
C=Ø for shoulder screw
12 H7
For=Associated shoulder screw
07533-12045
B
40
D
20
E
12
Description
Material
Carbon steel.
Version
Tempered.
OD and support faces ground.
OD and support faces ground.
Note
Depending on the system (M8, M12, M16), the locating supports are positioned and secured using shoulder screws or locating sleeves with socket head screw.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.