EN
Choose your language
Designation
Shoulder Screw
Form
B
Product type
screw
Body material
high carbon steel
Body surface finish
tempered, black oxidised
Component surface finish
ground
B=Thread length
22
G=thread / for thread
M12
L=Length
65
M=Tightening torque max. Nm
88
SW=Key width
10
A
12
C
18
D
M12
Fastening type
hexagon socket
K
12

Description

Material
Carbon steel.
Version
Tempered, black oxidised.
Precision diameters ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought