Material
Body carbon steel.
Ball, ball bearing steel 1.2067.
Form D: Ball with POM insert.
Form H: Ball with POM insert.
Form K: Ball with carbide insert.
Form M has a carbide ball.
Ball, ball bearing steel 1.2067.
Form D: Ball with POM insert.
Form H: Ball with POM insert.
Form K: Ball with carbide insert.
Form M has a carbide ball.
Version
Body tempered and phosphated.
Ball hardened.
Form M ball nickel plated.
Ball hardened.
Form M ball nickel plated.
Show more
Show less
Self-aligning pads, Form C, with external thread, flattened ball, smooth
from
28,10 €
plus sales tax
plus shipping costs
Self-aligning pads, Form D, with external thread, flattened ball, with POM insert
from
31,24 €
plus sales tax
plus shipping costs
Self-aligning pads, Form F, with external thread, flattened ball, diamond grip
from
36,41 €
plus sales tax
plus shipping costs
Self-aligning pads, Form M, with external thread, flattened ball, diamond grip
from
49,72 €
plus sales tax
plus shipping costs
Self-aligning pads, Form G, press fit, flattened ball, smooth face
from
26,63 €
plus sales tax
plus shipping costs
Self-aligning pads, Form H, press fit, flattened ball, with POM insert
from
27,91 €
plus sales tax
plus shipping costs
Self-aligning pads, Form J, press fit, flattened ball, diamond grip
from
34,92 €
plus sales tax
plus shipping costs
Self-aligning pads, Form K, press fit, flattened ball, with carbide insert
from
42,06 €
plus sales tax
plus shipping costs
Description
Material
Body carbon steel.
Ball, ball bearing steel 1.2067.
Form D: Ball with POM insert.
Form H: Ball with POM insert.
Form K: Ball with carbide insert.
Form M has a carbide ball.
Ball, ball bearing steel 1.2067.
Form D: Ball with POM insert.
Form H: Ball with POM insert.
Form K: Ball with carbide insert.
Form M has a carbide ball.
Version
Body tempered and phosphated.
Ball hardened.
Form M ball nickel plated.
Ball hardened.
Form M ball nickel plated.
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.
Ball secured against rotation.
* Valid only if the minimum bore depth is observed.
Ball secured against rotation.
* Valid only if the minimum bore depth is observed.
Drawing reference
Form C: with external thread, flattened ball, smooth.
Form D: with external thread, flattened ball, with POM insert.
Form F: with external thread, flattened ball, diamond grip.
Form M: with external thread, flattened ball, with carbide insert.
Form G: press fit, flattened ball, smooth.
Form H: press fit, flattened ball, with POM insert.
Form J: press fit, flattened ball, diamond grip.
Form K: press fit, flattened ball, with carbide insert.
Form D: with external thread, flattened ball, with POM insert.
Form F: with external thread, flattened ball, diamond grip.
Form M: with external thread, flattened ball, with carbide insert.
Form G: press fit, flattened ball, smooth.
Form H: press fit, flattened ball, with POM insert.
Form J: press fit, flattened ball, diamond grip.
Form K: press fit, flattened ball, with carbide insert.