Support Element
eccentric
steel
- Flexible positioning through off-centre fastening hole
- Contact faces ground and tempered
- Fastened with a socket head screw
- Various heights available
- For supporting workpieces
27,30 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Support Element
Version 1
eccentric
Body material
steel
A=Height
16
B=Diameter
25
C=Through hole f sock.head scr
M08
D
7
E
3,5
Description
Material
Special steel alloy.
Version
Tempered, black oxidised.
Contact faces ground.
Contact faces ground.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.