Fastening Set
for t-slot
steel
- Suitable for adapting to machine tables with T-slots
- Interface with stabiliser via clamping ball with cup
235,67 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Fastening Set
Size
25
Version 1
for t-slot
Body material
steel
B=Length
14
D1=Thread
M10
D=Ball diameter
25,4
H=Height
10
D2
78
H1
35
Description
Material
Steel.
Note
These fastening sets for T-slots are for adapting to machine tables with T-slots.
The clamping balls can be exchanged between the two system sizes.
The clamping balls can be exchanged between the two system sizes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.