EN
Choose your language
Designation
Fastening Set
Size
25
Version 1
with zero-point locking pin
Version 2
UNILOCK
Body material
steel
D=Ball diameter
25,4
H=Height
10
D1
78
H1
35

Description

Material
Steel.
Note
The fastening set is suitable for adaption to UNILOCK zero point clamping technology.

The clamping balls can be exchanged between the two system sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought