Material
Steel.
Version
DIN EN ISO 4017 hex head bolt , grade 8.8, black.
DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
Show more
Show less
Clamping balls with cup for workpiece stabiliser, Form A
from
101,97 €
plus sales tax
plus shipping costs
Clamping balls with cup for workpiece stabiliser, Form B
from
87,87 €
plus sales tax
plus shipping costs
Clamping balls with cup for workpiece stabiliser, Form C
from
110,93 €
plus sales tax
plus shipping costs
Clamping balls with cup for workpiece stabiliser, Form D
from
101,75 €
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
DIN EN ISO 4017 hex head bolt , grade 8.8, black.
DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
DIN EN ISO 4762 cap screw grade 8.8, black.
Clamping ball bright.
Note
The clamping balls enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.
Drawing reference
1) DIN EN ISO 4762 cap screw