Seating Ledges
adjustable
high carbon steel
black oxidised
- Contact faces ground and tempered
- Various heights available
- Fastened with a socket head screw
- For supporting workpieces
- Free positioning
151,22 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Seating Ledges
Version 1
adjustable
Body material
high carbon steel
Body colour
black oxidised
D=Thread
M12
H=Height
40
B
38
B1
13
H1
27
L
140
L1
90
Description
Material
Carbon steel.
Version
Tempered, black oxidised.
Contact faces ground.
Contact faces ground.
Note
The tapped hole is for mounting fixture components.
The slot allows the riser to be set in any desired position.
The slot allows the riser to be set in any desired position.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.