EN
Choose your language
Designation
Grub Screw
Version 1
with thrust pad
A=Total length
43
D=Thread
M08
B
16
C
9
SW
4

Description

Material
Carbon steel.
Version
Thrust pad tempered and black oxidised
Grubscrew tempered.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought