Ball-End Thrust Screw
without head
high carbon steel
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- Ball, hardened steel or plastic
- Ideal for clean, polished contact faces
4,69 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Ball-End Thrust Screw
Form
A
Thread type
external thread
Version 1
without head
Product type
with full ball
Body material
high carbon steel
Component material
ball-bearing steel
Component surface finish
hardened and bright
D=Thread
M04
F=Max.stat. Load capacity kN
3,5
L=Length
6
Ball-Ø
2,5
Form definition
ball steel
Grade
10.9
Grade
10.9
Mounting/support surface
round
Mounting/support surface mat.
steel
SW
2
Description
Material
Screw, high-carbon steel, grade 10.9
Ball, ball-bearing steel or POM.
Ball, ball-bearing steel or POM.
Version
Screw black.
Ball hardened, bright.
Ball hardened, bright.
Note
Ball-end thrust screws with full ball are used when a clean, polished contact surface is required.
Longer versions have been specially designed to be glued in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Longer versions have been specially designed to be glued in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference
Form A: steel ball
Form D: POM ball
Form D: POM ball
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.