EN
Choose your language
Designation
Gripper
Form
A
Version 1
square
Body material
tool steel
A=Length/Width
25
G=Thread
M06
R=Fluting
fine
B
12
Fastening type
internal thread
Mounting/support surface
serrated
Mounting/support surface mat.
steel

Description

Material
Hardened tool steel or carbide.
Version
Black oxidised.
Note
Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads.
Grippers transfer very high torque values,even with hard materials and surface irregularities. Grippers guarantee above average holding forces at high cutting forces.
The serrated carbide tips are soldered in.
Drawing reference
Form A: tool steel
Form B: tool steel, carbide diamond grip
Form C: tool steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought