Support Block
high carbon steel
black oxidised
- Contact faces ground and tempered
- Various heights available
- Fastened with a socket head screw
- For supporting workpieces
224,51 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Support Block
Body material
high carbon steel
Body colour
black oxidised
A=Height
80
B=Through hole DIN 912
M12
C
M12
D
37
E
35
F
50
G
50
H
100
Description
Material
Carbon steel.
Version
Tempered, black oxidised.
Contact faces ground.
Contact faces ground.
Note
Support blocks are for placing under long workpieces to prevent bending during machining or clamping. The tapped hole is for mounting fixture elements between the grid holes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.