EN
Choose your language
Designation
Wedge Clamp
Body material
aluminium
Component material
mild steel
Body surface finish
anodised
Component surface finish
black oxidised
D=Thread
M16
F3=Retaining force max. kN
26,7
L=Length
63,5
M=Tightening torque max. Nm
74,6
R=Application
machined
B1 min. - max.
49,7 - 52,8
B2
41,2
Fastening type
thread
H
50,8
H1
25,4

Description

Material
Channel aluminium profile.
Wedge hardened steel.
Version
Channel anodised.
Wedge black oxidised.
Note
Two workpieces can be held simultaneously with the wedge clamp. They are ideal for clamping round or rectangular pieces. The compact design allows space-saving series clamping.
Drawing reference
In clamped position dimension B1 max. given in the table should be achieved.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range