Riser Cylinder
high carbon steel
- For supporting workpieces
- Various heights and sizes
- Can be combined with other support pins and clamping elements
€ 18,87
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Riser Cylinder
Body material
high carbon steel
A
32
B
44
C
13
D
16
E
M08
F
20
Description
Material
Carbon steel.
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.