EN
Choose your language
Designation
Machinable Collet System
FS=Retaining force N
6000
M=Tightening torque max. Nm
100
B
10
D
90
D1
95
D2
42
D3
23
D4
8
D5
60
D6
M10X20
D7
22
D8
M05
D9
M08
E
17
E1
36
H
72,5
H1
14
H2
46
H3
38,5
H4
57
H5
28
S
6
T
15
T1
7
T2
8
T3
15

Description

Material
Housing and clamping ring carbon steel 1.0503.
Locating pins carbon steel 1.7220.
Collet aluminium 3.4365.
Version
Housing, locating pins and clamping ring black oxidised.
Collet blue anodised.
Note
Do not tighten the clamping screw without the clamping ring or a workpiece in the collet.
Tighten the clamping screw on the side to clamp the workpiece around its circumference.
The collet can be machined to suit the contour of the workpiece.
Ideal clamping element for machining workpieces on machining centres, milling centres, 5-axis machines, etc.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range