EN
Choose your language
Designation
T-Slot Clamp
Version 2
hardened
Body material
stainless steel
Component material
stainless steel
Body surface finish
hardened and nickel plated
Component surface finish
hardened and nickel plated
B=Width
22
BN=Slot width
14
D=Thread
M10
H=Height
31
L=Length
40
M1=Tightening torque Nm
18
M2=Tightening torque Nm
9
B1
13,6
F (kN)
7
F1 kN
3,5
H1
24
H2
14-19
SW
5

Description

Material
Body steel 1.7225.
Screws steel grade 8.8.
Version
Body hardened and nickel-plated.
Screws black oxidised.
Note
Particularly low workpieces can be clamped using the T-slot clamps. The positive down force pushes the workpiece down on the machine table.
Application
1. Slide the clamp in the machine table T-slot up to the workpiece.
2. Tighten the fastening screws with the appropriate torque.
3. Tighten the clamping screw to clamp the workpiece in place.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought