EN
Choose your language
Designation
Side Clamp
Body material
high carbon steel
Component material
tool steel
Body surface finish
black oxidised
A=Length
45
B=Width
45
C=Height
40
F=Retaining force N
15000
M=Tightening torque (Nm)
25
R=Application
blanks
Actuation
screw
D
30
E
25
F
5,3
Fastening type
bore
G
12
H
31
J
M08
K
32
L
62,5
M
M08X35
N
M04X4

Description

Material
Body and arm carbon steel.
Jaw tool steel.
Version
Body black oxidised.
Arm and jaw tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought