EN
Choose your language
Designation
Side Clamp
Size
1
Body material
aluminium
Component material
steel
Body surface finish
anodised
Component surface finish
hardened and nickel plated
D1=Thread
M04
F=Retaining force N
140
L=Length
90
P=Operating pressure mpa
0,3 - 1,0
R=Application
rough and machined parts
S1=Clamping travel
2
Actuation
pneumatic
B
44
B1
25
B2
12
B3
35
D
4,5
D2
12,2
D3
M04
D4
2-4
Fastening type
elongated hole
H
36
H1
20
H2
28
H3
8
H4
1,9
L1
20
L2
12
L3
5
L4
20
L5
4
L6
53
L7
27
L8
19
L9
21
PL PNEUMATIK
TRUE
S2
9

Description

Material
Housing aluminium.
Clamping arm steel.
Version
Housing anodised.
Clamping arm black oxidised.
Note
The pneumatic hold-down clamp is suitable for clamping workpieces from above. This clamp is operated with standard pressure compressed air. The large swivel angle of the clamping arm makes it easy to insert and remove the workpieces without any obstructions, guaranteeing optimum accessibility to the workpiece. The block design of the housing offers universal fastening possibilities, which means that the clamp can be optimally adapted to the workpiece being clamped. Self-aligning pads with a smooth or serrated faces can be fitted in the clamping arm, enabling rough or machined workpieces to be clamped.
These pneumatic clamps can be placed in multiple positions on the workpiece and operated in any particular order. They can be controlled manually or automatically. As these clamps are pneumatically actuated, they relieve the operator, particularly where frequent clamping processes are carried out.

The clamping forces indicated are based on 0.5 MPa.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought