Clamping Arm
for swing clamp
high carbon steel
- Accessory for swing clamp
- Extension of the clamping arm
77,80 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Clamping Arm
Version 1
for swing clamp
Body material
high carbon steel
ID=Suitable for
04366-...3232
A
30
B
60
C
45
D
12
E
10
F
M04
Description
Material
Carbon steel.
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.