EN
Choose your language
Designation
Clamping Pin
Body material
high carbon steel
ID=Suitable for
04400-638001
A
16
B
20
C
120
D
30
E
29
F
48
G
9,5
H
M10
J
M10X10
K
28
T
9

Description

Material
Carbon steel.
Version
Pins tempered and ground.
Knurled knob tempered, black oxidised.
Note
* The clamping pin can be altered to suit the workpiece thickness.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought