Push Clamp
without grip
tool steel
- Self-locking
- Manual actuation
- Suitable for push and pull clamping
- Vertical or horizontal mounting
154,43 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Push Clamp
Version 1
without grip
Body material
tool steel
Component material
high carbon steel
FH=Hand force (N)
150*
FS=Retaining force N
3000
A max.
26,7
A min.
25
B
25
C
23
D
16
E
10
F
1,7
G
M04X6
H
M04X6
K
15
L
123°
M
12
Description
Material
Cam tool steel.
Shaft and grip Q&T steel.
Ball knob thermoset PF 31.
Shaft and grip Q&T steel.
Ball knob thermoset PF 31.
Version
Cam and shaft hardened and black oxidised.
Grip black oxidised.
Ball knob, black.
Grip black oxidised.
Ball knob, black.
Note
* Admissible hand force for the handle.
Accessory
Standard handles 06355.
Screw-in handles with adjustable torque 06357.
Screw-in handles with adjustable torque 06357.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.