EN
Choose your language
Designation
Screw-In Grip
Body material
high carbon steel
Component material
duroplast
Component colour
black
Body surface finish
black oxidised
A=Handle length
59
E=Thread
M05
B
20
C
8
D
5
SW
7

Description

Material
Grip carbon steel.
Ball knob thermoset PF 31.
Version
Grip, black oxidised.
Ball knob, black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought