Support Element
adjustable
high carbon steel
- Supporting overhanging clamping points
- Prevents vibrations and bending
- Alignment with the workpiece via spring force
- Clamping via knurled screw
58,06 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Support Element
Version 1
adjustable
Body material
high carbon steel
A=Diameter
22
F1=Spring force initial N ca.
1,8
F2=Spring force final N ca.
3
H=Thread
M12
S=Travel
4
B
10
D
6
E
25
F
24
F (N)
400
G
19
K
28
L
22,3
Description
Material
Carbon steel.
Version
Body black oxidised.
Rest pad hardened and black oxidised.
Rest pad hardened and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.