Positioning Unit
sprung
high carbon steel
- Positioning and supporting of workpieces with boreholes
- Form A: locating and support element
- Form B: locating element
127,93 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Positioning Unit
Form
B
Version 1
sprung
Body material
high carbon steel
Component material
tool steel
D3=Locating hole
ø4,8 - ø6,2*
F1=Spring force cone N
6,4 - 19,3
A
15
B
15
C
15
D
7,5
E
6
F
15
G
35
H
25
J
16
K
4,5
L
4,5
M
7
N
5,4
R
15
S
M04
T
16
Description
Material, version
Body carbon steel, hardened and black oxidised.
Locating pin hardened tool steel.
Locating pin hardened tool steel.
Note
* The conical spigot can position holes within these limits.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.