EN
Choose your language
Designation
Positioning Unit
Body material
high carbon steel
Component material
duroplast
FH=Hand force (N)
150*
KG=Max. workpiece weight kg
250**
A
48
B
12
C
20
D
34
E
28
F
12
G
8
H
60
J
10
K
17
L
5
M
46
N
M05
P
71
Q
20
R
100
S
13
T
5
U
M04X5

Description

Material, version
Body and locating pin carbon steel, tempered and black oxidised.
Handle carbon steel, tempered.
Ball knob black thermoset PF 31.
Note
* Admissible hand force for the handle.
** Workpieces up to this weight can be located.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range