Seating Ledges
steel
- For setting the support height of the workpiece
- Suitable for 3 and 5-axis clamping systems
- Hardened
€ 421,09
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Seating Ledges
Version 2
pair
Body material
steel
H=Height
250
ID=Suitable for
5-axis vice with 75 mm riser plate (25 + 50)
Description
Material
Steel.
Version
Hardened and bright.
Note
If the riser plates 41020 are used to raise the height, the seating ledges must be changed to suit.
*Including 12 jaw pins 41060-05600.
*Including 12 jaw pins 41060-05600.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.