EN
Choose your language
Designation
Coupling
Body material
high carbon steel
D=Diameter
50
L=Length
178

Description

Material
Carbon steel.
Version
Black oxidised.
Note
With the coupling for cross-clamping, two 5-axis clamping systems compact / KIPPflexX can be connected with each other.
This enables workpieces to be clamped from four sides.
To enable the coupling for cross-clamping to be precisely centred on the transverse spindle, a threaded spindle and a spindle nut is required for each end.
These items must be ordered separately as accessories under the following numbers:
Threaded spindle NLM 41400-999.008
Spindle nut NLM 41010-999.003
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought