Angle Drive
- For operating the NC vice in tight spaces
- Suitable for using the NC vice horizontally
€ 648,40
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Angle Drive
B=Width
43
L=Length
124,5
H
45
Description
Material
Housing steel.
Drive, steel.
Drive, steel.
Note
The angle drive is used to operate the NC vice from above or in tight spaces.
- The ratio is 1:1.4
- NC vice without angle drive max. 4.5 turns. With angle drive max. 6.3 turns.
- The angle drive is especially useful for horizontal use of NC vices, e.g. in the case of clamping cubes or workholding towers. The angle drive can also be used to operate the NC vice from above or in tight spaces.
Suitable for 41091-125470
- The ratio is 1:1.4
- NC vice without angle drive max. 4.5 turns. With angle drive max. 6.3 turns.
- The angle drive is especially useful for horizontal use of NC vices, e.g. in the case of clamping cubes or workholding towers. The angle drive can also be used to operate the NC vice from above or in tight spaces.
Suitable for 41091-125470
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.