Attachment Step Jaw
steel
hardened
- Suitable for centric vice
- Clamping width increased or reduced by turning the jaws
- Serrated strips can be replaced
- Ground clamping faces
- Hardened
141,05 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Attachment Step Jaw
Body material
steel
Body surface finish
hardened
B=Width
38
H4=Height
9,5
H=Height
18
L=Length
65
B1
30
B2
17
H1
21,1
H2
9
Description
Material
Steel.
Version
Stepped jaws hardened, clamping faces ground.
Grip rail hardened.
Grip rail hardened.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.