EN
Choose your language
Designation
Pull-Down Jaw
Version 1
with spring leaf
Version 2
for nc vice
Body material
steel
B=Width
11,5
L=Length
125
B1
21,5
H
43
H1
16
L1
80

Description

Material
Steel.
Version
Hardened.
Note
The draw-down jaws with spring blade are used for clamping rough workpieces. The spring blade exerts extra pressure to the workpiece, forcing it onto the seating face.

Suitable for 41091-125470
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought