Attachment Step Jaw
steel
- Base for screwing on jaw plates
- Various jaw plates can be replaced quickly
- Hardened
143,34 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Attachment Step Jaw
Version 2
hardened
Body material
steel
B=Width
38
L=Length
65
B1
8
B2
11
B3
11
H
32
H1
9,5
H2
27
L1
34
Description
Material
Steel.
Version
Hardened.
Note
Attachment step jaws serve as a base for screwing on jaw plates. They are screwed directly onto the centric vice. They allow various jaw plates to be exchanged quickly.
Suitable for: 41101
Suitable for: 41101
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.