EN
Choose your language
Designation
Prism Jaw
Version 1
for centric clamp
Version 2
hardened
Body material
steel
B=Width
12,5
L=Length
81
D
5-25
H
25
H1
12,5
L1
38

Description

Material
Steel.
Version
Hardened.
Note
Prism jaws are used for clamping round material, tubes, rods, profiles, etc. Prism incorporated in horizontal and vertical direction.
The prism jaws are screwed onto the attachment base jaws.

Suitable for: 41101 and 41102
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought