EN
Choose your language
Designation
Locating Cylinder
Version 1
with quick-clamp system
Body material
high carbon steel
Component material
ball-bearing steel
D=Pin diameter
16
F=Retaining force (kN)
8
L=Shaft length
41,5
M=Tightening torque max. Nm
2
T=Tooling plate thickness ±0.0
25
D1
32
D2
20
L1
15
SW
6

Description

Material
Locating cylinder carbon steel.
Balls roller bearing steel.
Version
Locating cylinder tempered, black oxidised.
Balls hardened, bright.
Note
Locating cylinder with quick-clamp system for extra timesaving during setups.

Insert the locating cylinder into the receiving hole and press the button. The three balls are pushed out and position the components. By tightening the set screw a 1/4 turn using an hexagonal key, the components are positively and securely held.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought