EN
Choose your language
Designation
Locating Cylinder
Version 1
Ball Lock
Body material
stainless steel
D=Pin diameter
30
F=Retaining force (kN)
44
L=Shaft length
49
M=Tightening torque max. Nm
18
T=Clamping plate thickness ±0.
20
D1
50
D2
M10
L1
13
SW
5

Description

Material
Locating cylinder and ball stainless steel 1.4542.
Version
Locating cylinder and ball hardened to min. 40 HRC, bright.
Note

By tightening the thrust screw (D2) the centre ball is pressed downwards and in turn forces the three locking balls outwards, where they locked in the receiver bush.
With this easy to use system machine set-up times are up to twelve times shorter than when conventional methods are used.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range